IESNA:LM-63-2002
[TEST]P943900
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8C-835-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]56816
TILT=NONE
208 -1 1 37 11 1 1 1.5 1.5 0
1 1 399.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
5182.8 5150.3 5082.4 5023.3 5008.5 5014.4 5032.2 5064.6 5094.2 5103
5106 5150.3 5241.8 5392.4 5643.5 5997.8 6429 6948.7 7613.2 8404.6
9302.4 10401 11732.8 13247.8 14877.9 16629.1 18309.5 19092.1 17946.2 13868
7545.3 2129.2 652.6 386.9 221.5 91.5 0
5182.8 5165 5094.2 5035.1 5020.3 5023.3 5041 5073.5 5100.1 5108.9
5114.8 5162.1 5250.7 5410.2 5655.3 6012.6 6449.7 6972.4 7654.5 8446
9373.3 10504.3 11889.3 13371.8 15031.5 16827 18471.9 19180.7 17766.1 13557.9
7193.9 1996.3 632 354.4 206.7 82.7 0
5182.8 5159.1 5091.2 5029.2 5002.6 5005.6 5014.4 5032.2 5044 5055.8
5073.5 5123.7 5218.2 5368.8 5616.9 5944.7 6364 6860.1 7501 8283.6
9261.1 10483.7 11918.9 13513.6 15167.3 16921.5 18578.2 19440.5 18392.2 14644.6
8694 3207.1 856.4 425.3 251 97.5 0
5182.8 5147.3 5082.4 5014.4 4979 4970.1 4976 4979 4979 4999.7
5029.2 5085.3 5179.8 5327.5 5540.1 5853.1 6269.5 6777.5 7418.3 8197.9
9255.1 10519.1 12131.5 13947.7 15808.2 17633.2 19337.2 20299.9 19768.3 16998.3
11670.8 5646.4 1701 620.2 301.2 94.5 0
5182.8 5147.3 5085.3 5014.4 4970.1 4961.3 4967.2 4967.2 4967.2 4990.8
5044 5094.2 5173.9 5300.9 5492.8 5782.3 6201.6 6724.3 7368.1 8189.1
9272.9 10717 12580.4 14786.4 17054.4 19086.2 20725.1 21764.7 21888.7 20471.2
16325 9819.2 4169.8 1063.1 357.3 82.7 0
5182.8 5138.5 5076.5 5005.6 4958.3 4949.5 4958.3 4970.1 4970.1 4993.8
5049.9 5091.2 5153.2 5289.1 5492.8 5782.3 6189.8 6724.3 7379.9 8245.2
9376.2 10929.6 13014.5 15557.1 18138.2 20379.6 22021.6 23244.2 23994.3 23515.9
20382.6 14310.9 6854.2 2152.8 457.7 106.3 0
5182.8 5147.3 5082.4 5008.5 4961.3 4949.5 4955.4 4967.2 4967.2 4990.8
5044 5100.1 5179.8 5309.7 5510.6 5805.9 6219.3 6739.1 7388.8 8209.7
9293.5 10740.6 12612.9 14786.4 17030.8 19106.8 20819.6 22012.7 22172.2 20612.9
16700 10197.2 4007.4 1033.6 298.3 79.7 0
5182.8 5153.2 5091.2 5017.4 4970.1 4958.3 4967.2 4976 4984.9 5008.5
5046.9 5108.9 5209.3 5360 5575.5 5873.8 6296.1 6809.9 7450.8 8254
9317.2 10657.9 12279.2 14048.1 15858.4 17686.4 19419.9 20391.4 19727 17131.2
12004.5 5770.4 1721.7 646.7 307.1 94.5 0
5182.8 5162.1 5097.1 5026.2 4987.9 4981.9 4993.8 5017.4 5038.1 5058.7
5085.3 5138.5 5241.8 5404.2 5646.4 5980.1 6396.5 6901.5 7533.5 8298.3
9267 10468.9 11877.5 13416.1 15022.6 16759.1 18466 19325.4 18421.7 15320.9
9680.4 3803.6 1089.7 519.8 277.6 112.2 0
5182.8 5168 5100.1 5029.2 4996.7 4993.8 5014.4 5055.8 5091.2 5111.9
5132.6 5185.7 5283.2 5448.5 5702.5 6059.8 6496.9 7025.5 7675.2 8460.8
9370.3 10501.4 11803.7 13265.5 14818.9 16540.5 18179.5 18823.3 17606.6 13667.1
7489.2 2256.2 688.1 348.5 186 73.8 0
5182.8 5165 5100.1 5029.2 4996.7 4996.7 5017.4 5055.8 5094.2 5111.9
5129.6 5173.9 5274.3 5430.8 5681.8 6030.3 6464.4 7016.7 7669.3 8413.5
9308.3 10392.1 11688.5 13159.2 14641.7 16363.4 18037.8 18829.2 17801.5 14077.6
7976.4 2507.2 726.5 378 194.9 67.9 0
